Are there any limitations to using DisplayLink products with my Android device as the host? - StarTech.com IT Pro Community
<main> <article class="userContent"> <p>Despite the stated maximum resolution and number of displays for this product, it is currently limited to connecting a single display at 1920x1080 through the DisplayLink chipset when using an Android device as the host system. This is a limitation which affects all DisplayLink powered products, regardless of manufacturer, when connecting to Android devices.</p><p><br></p><div class="blockquote"><div class="blockquote-content"><p class="blockquote-line">Applies to: 102B-USBC-MULTIPORT, 116E-USBC-DOCK, 116N-USBC-DOCK, 116U-USBC-DOCK</p></div></div> </article> </main>