Our TB4CDOCK features certified 96W Power Delivery, which means it will charge most laptops that support power/charge through the USB4, Thunderbolt 3 or Thunderbolt 4 port, including high-performance Thunderbolt 4 M1 Max/M1 Pro MacBook Pro systems. While actively under heavy processor use, high-performance laptops requiring more than 96W may charge more slowly or only maintain charge during that activity.
Related topics
Topic | Replies | Views | Activity | |
---|---|---|---|---|
How do the hub ports on TB4CDOCK work with a Thunderbolt 3 macOS host? | 0 | 260 | January 21, 2022 | |
Can the TB4CDOCK work with a Thunderbolt 3 Windows host? | 0 | 204 | January 21, 2022 | |
How do the hub ports on TB4CDOCK work with a USB4 Windows host? | 0 | 251 | January 21, 2022 | |
Does TB4CDOCK support monitor resolutions greater than 4K and are adapters required? | 0 | 246 | January 21, 2022 | |
Thunderbolt 4 dock / adapter to USB-C Display passthrough 3.2 Gen 2 + Power Delivery (12V+) | 3 | 254 | April 28, 2024 |