StarTech.com’s UCC-3M-10G-USB-CABLE is an excellent choice for expanding your play area with a 3-meter cable. This cable is compatible with the Meta Quest 2, 3, and 3S, and supports all the requirements from Meta for an optimal Quest Link experience.
Key Features:
- Compatibility: Works seamlessly with Meta Quest 2, 3, and 3S, ensuring a smooth connection for your virtual reality setup.
- Power and Data Bandwidth: This cable supports the high power and data bandwidth demands of Meta’s Quest Link, with a 10Gbps data transfer rate that provides fast performance and minimal latency.
- 3-Meter Connection Distance: The cable offers a generous 3-meter connection distance, allowing you to move freely and explore your virtual environment without constraints. Ideal for using on ceiling rig setups.
Setup is straightforward. Simply connect one end to your Meta Quest device and the other to your computer on a compatible USB-C 3.1 port and you’re ready to go. This cable ensures that your device remains charged during extended gaming sessions, so you can enjoy uninterrupted gameplay.
For those looking to enhance their Meta Quest experience, our UCC-3M-10G-USB-CABLE is a reliable and effective solution.