Article: What is the input/output specifications on ICUSBAUDIO?

The output voltage is 1.25V RMS typical, with a +0.5V to +4.0V swing

The input range is 0V pp to 2.88V pp (volts peak to peak). Please note these adapters have a mic-level input and not a line-level input.

This FAQ applies to these products:

ICUSBAUDIO ICUSBAUDIOB