Article: Are there any limitations to using DisplayLink products with my Android device as the host?

Despite the stated maximum resolution and number of displays for this product, it is currently limited to connecting a single display at 1920x1080 through the DisplayLink chipset when using an Android device as the host system. This is a limitation which affects all DisplayLink powered products, regardless of manufacturer, when connecting to Android devices.

Applies to: 102B-USBC-MULTIPORT, 116E-USBC-DOCK, 116N-USBC-DOCK, 116U-USBC-DOCK