Modes
Four lane mode (default) -
- Features 4K video performance with USB 2.0 480Mbps throughput
Two lane
- mode - Features 1080p video performance with USB 3.2 Gen2 10Gbps throughput
How to Switch Modes
Hold power button for 4 sec to switch between two and four lane modes.
Status LED
Solid Green LED = Dock is powered on in 4-Lane Mode
Solid Orange LED = Dock is powered on in 2-Lane Mode