Hey Community! - Introducing our brand new Conference Room Connectivity Bundles, which are landing soon at distribution!
The set-up pictured actually consists of 3 products, that you can either purchase individually, or as a bundle.
The Laptop Docking-Station Module enables you to dock a USB-C or USB 3.0 laptop. It has a 4K HDMI output for connecting to your conference-room display, along with 4 x USB 3.0 ports, Ethernet, Speakers and Microphone.
The Module also supports 60W power delivery, to charge the battery of compatible USB-C laptops!
If you don’t want to dock and simply want to connect to the HDMI display, you can do that too, using the pass-through HDMI ports.
The Module also has a fast-charge USB port, for charging your mobile device!
The AC Power Module provides a Mains Power Socket and also 2 x 2.4 Amp USB ports, for additional device charging.
The outer, dual-module connectivity box has a lid, so you can conceal the ports when not in use.
If you’d like to find out more information, you can view this particular bundle here! https://www.startech.com/en-gb/audio-video-products/kitbxdockpuk