Enclosure and BlackMagic Quad card

Hello.
Having trouble after purchase with Thunderbolt 3 PCIe Expansion Chassis. no recognition of the blackmagic quad hdmi card. Using a mac mini with tb ports.

Any advice appreciated.
m.

Hello @myykk and thank you for your interest in our Community.

Here are installation and troubleshooting steps I would recommend you to follow in order to verify your setup.

Installation Checklist:

  1. Power Down Completely: Ensure your computer is fully powered off and the expansion chassis is disconnected from power.
  2. Check Physical Installation: Carefully insert (or reinsert) your PCIe card into the chassis, ensuring it is firmly and properly seated.
  3. Connect the power to the chassis. Use the provided Thunderbolt 3 cable to connect the chassis to your computer and then Power on your computer.
  4. Run or install the proper software or drivers required by the installed PCI Express card (verify with the card’s manufacturer for the requirements). A restart may be required.

Troubleshooting Tips:

  • Check for Detection
    • Verify whether the PCIe card is recognized by your operating system.
      • On Windows: Check Device Manager.
      • On macOS: Check System Information > Thunderbolt or PCI sections.
  • Confirm Compatibility
    • Ensure the PCIe card is compatible with your computer’s operating system and version. Some cards may not support all platforms or OS versions.

I hope these steps help resolve the issue and get your setup working as expected!

Emmanuel B.